Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS27XGRX2S-0285DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
work light
WLS27XGRX2S-0285DS24Q
Order ID no. 3807332
home
Home
Loading...
Technical Data
Downloads
Special features
Chemical-resistant, Wash down
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
Yes
Electrical connection
Connector
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
351,5 mm
Housing material
Plastic
Housing quality
FDA copolyester
Number of colors/segments
2
Function
Linear light
Protection class
IP66, IP67, IP69
Key Features
Protection class
IP66, IP67, IP69
In Stock
Price Group
G1
List Price
€305.40
home
Turck-Shop
Products
Others
WLS27XGRX2S-0285DS24Q
Item Total
€305.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support