Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18-2VPDLIR-Q8 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
T18-2VPDLIR-Q8
Order ID no. 3807780
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Operating mode
Diffuse
Output function
PNP
Protection class
IP67, IP68, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
850
Key Features
Protection class
IP67, IP68, IP69
In Stock
Price Group
F3
List Price
91,40 €
home
Turck-Shop
Products
Others
T18-2VPDLIR-Q8
Item Total
91,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support