Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DX80DR2M-H10-NB | TURCK - Your Global Automation Partner
Radio Transmission System
DX80DR2M-H10-NB
Order ID no. 3807975
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Runs with battery
Yes
Communication protocol
RS485, Modbus RTU
Design
Rectangular
Dimensions (L x W x H)
127 mm x 80,8 mm x 57 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Housing material
Plastic
Housing quality
PC
Function
Tree topology
Operating voltage
DC
Protection class
IP67
Max. range (mm)
3200000
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
DX80DR2M-H10-NB
In Stock
Price Group
F3
List Price
€617.00
Item Total
€617.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support