Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q2XANLPF-2M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q2XANLPF-2M
Order ID no. 3808067
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
11,3 mm x 8 mm x 26 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS, PC
Light type
Red polarized
Max. range (mm)
3300
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Wavelength (nm)
645
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
119,30 €
home
Turck-Shop
Products
Others
Q2XANLPF-2M
Item Total
119,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support