Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PFF100SQ2PS | TURCK - Your Global Automation Partner
Pick-to-Light
K50PFF100SQ2PS
Order ID no. 3808245
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Communication protocol
RS485, Modbus RTU
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Cylinder, threaded
Housing material
Plastic
Housing quality
PC
Light type
IR
Function
Diffuse mode sensor with fixed-field background suppression
Operating voltage
DC
Protection class
IP67
Max. range (mm)
100
Wavelength (nm)
880
home
Turck-Shop
Products
Others
K50PFF100SQ2PS
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€235.60
Item Total
€235.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support