Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PLSQ2PS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K50PLSQ2PS
Order ID no. 3808254
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
37,3 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
Communication protocol
Protection class
IP67, IP69K
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
158,60 €
home
Turck-Shop
Products
Others
K50PLSQ2PS
Item Total
158,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support