Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K30APT2GRF2-808413 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K30APT2GRF2-808413
Order ID no. 3808413
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.4
Design
Cylinder, threaded
Dimensions (L x W x H)
41 mm
Electrical connection
Cable
Function
Touch Button
Housing material
Plastic
Housing quality
PC
Light type
Green, Red
Operating voltage
DC
Output function
PNP
Protection class
IP67, IP69K
Switching element function
normally open NO
Key Features
home
Turck-Shop
Products
Others
K30APT2GRF2-808413
Protection class
IP67, IP69K
Item Total
128,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
F3
List Price
128,00 €
Contact Support