Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SAB-998RB1LP13-Q5E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Light Grid
SAB-998RB1LP13-Q5E
Order ID no. 3808426
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Approvals
CE
Cable length (m)
0.15
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
38 mm x 36 mm x 998 mm
Electrical connection
Cable with connector
Function
Retroreflective sensor
Housing material
Anodized aluminium
Housing quality
AL
Light type
Red polarized
Max. range (mm)
1000
Number of beams
13
Operating mode
Polarized
Optical resolution (mm)
76.2
Output function
PNP/NPN
Protection class
IP50
Scan field (mm)
998
Switching element function
normally open NO
Wavelength (nm)
624
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
1.135,00 €
home
Turck-Shop
Products
Others
SAB-998RB1LP13-Q5E
Item Total
1.135,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support