Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QM30VT1-SS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Vibration & Temperature Sensor With Serial Interface
QM30VT1-SS
Order ID no. 3808649
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
105
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Cable length (m)
2.09
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
30 mm x 13,25 mm x 30 mm
Electrical connection
Cable with connector
Function
Vibration sensor
Housing material
Aluminium
Housing quality
AL
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
420,20 €
home
Turck-Shop
Products
Others
QM30VT1-SS
Item Total
420,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support