Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50LRGY6PQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K50LRGY6PQ
Order ID no. 3808755
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
58 mm x 37,3 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
Green, Red, Yellow
Output function
Potential-free
Protection class
IP67, IP69K
Special features
I/O module-compatible, Wash down
Switching element function
normally open NO
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
119,20 €
Item Total
119,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
K50LRGY6PQ
Contact Support