Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
GPS50M-809211 | TURCK - Your Global Automation Partner
GPS receiver Determination of location data
GPS50M-809211
Order ID no. 3809211
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Communication protocol
Modbus RTU, RS485
Design
Puck
Housing material
Plastic
Operating voltage
DC
Protection class
IP69
Runs with battery
No
Key Features
Protection class
IP69
In Stock
Price Group
F3
List Price
223,60 €
home
Turck-Shop
Products
Others
GPS50M-809211
Item Total
223,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support