Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30PTKQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30PTKQ
Order ID no. 3809273
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
54,5 mm
Dimmable
IO-Link controlled
Housing material
Plastic
Housing quality
PC
Light type
RGB
Function
Touch button
Operating voltage
DC
Output function
IO-Link
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€162.40
home
Turck-Shop
Products
Others
K30PTKQ
Item Total
€162.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support