Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30PLKQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light Beacon
K30PLKQP
Order ID no. 3809276
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylinder, threaded
Dimmable
No
Electrical connection
Cable with connector
Function
Spotlight
Housing material
Plastic
Housing quality
PC
Input type
Bimodal (PNP/NPN)
Light type
RGB
Protection class
IP67, IP69
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
116,30 €
home
Turck-Shop
Products
Others
K30PLKQP
Item Total
116,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support