Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30PTSQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30PTSQ
Order ID no. 3809277
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
RS485
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
54,5 mm
Dimmable
Programmable
Housing material
Plastic
Housing quality
PC
Light type
RGB
Function
Touch button
Operating voltage
DC
Output function
RS485
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€162.40
home
Turck-Shop
Products
Others
K30PTSQ
Item Total
€162.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support