Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS15PXRGB0640DSQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Plastic Housing
WLS15PXRGB0640DSQP
Order ID no. 3809937
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Smooth barrel
Dimensions (L x W x H)
640 mm x 30,6 mm x 15,5 mm
Electrical connection
Cable with connector
Function
Linear light
Housing material
Metal/plastic
Housing quality
AL
Light type
RGB
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
G1
List Price
277,50 €
home
Turck-Shop
Products
Others
WLS15PXRGB0640DSQP
Item Total
277,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support