Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TTR-HK1 | TURCK - Your Global Automation Partner
Photoelectric sensor
TTR-HK1
Order ID no. 3810472
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cascadable
No
Design
Rectangular
Dimensions (L x W x H)
12 mm x 18,6 mm
Housing material
Metal
Housing quality
AL
Protection class
IP50
Key Features
Protection class
IP50
home
Turck-Shop
Products
Others
TTR-HK1
In Stock
Price Group
F3
List Price
8,00 €
Item Total
8,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support