Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL50PS3Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
TL50PS3Q
Order ID no. 3810605
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
142,6 mm
Dimmable
No
Housing material
Plastic
Housing quality
ABS
Input type
PNP
Light type
RGB
Function
Tower light
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€185.30
home
Turck-Shop
Products
Others
TL50PS3Q
Item Total
€185.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support