Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18EK6E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
QS18EK6E
Order ID no. 3810727
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Communication protocol
IO-Link
Design
Rectangular
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
ABS
Light type
IR
Max. range (mm)
20000
Operating mode
Emitter
Output function
PNP/NPN
Protection class
IP67
Special features
Pushbutton, Teach input
Switching element function
NO/NC
Wavelength (nm)
940
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
76,20 €
Item Total
76,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS18EK6E
Contact Support