Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K90PLRGB7QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K90PLRGB7QP
Order ID no. 3810862
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
87 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
PNP
Light type
RGB
Function
Spotlight
Protection class
IP67
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
K90PLRGB7QP
In Stock
Price Group
F3
List Price
€225.00
Item Total
€225.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support