Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS28PXRGBW285XQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light In the Metal Housing
WLS28PXRGBW285XQ
Order ID no. 3810982
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Beam angle
wide beam 40 - 80°
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
327 mm x 28 mm x 21 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
RGB
Protection class
IP50
Special features
I/O module-compatible
Key Features
Protection class
IP50
In Stock
Price Group
G1
List Price
315,20 €
Item Total
315,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
WLS28PXRGBW285XQ
Contact Support