Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
WLS28PXRGBW570L25DXKQ | TURCK - Your Global Automation Partner
WLS28 Pro Light Strip with IO-Link; 25 Deg Translucent Lens; Length: 570 mm; Voltage: 18-30 V dc; En
WLS28PXRGBW570L25DXKQ
Order ID no. 3811174
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
609 mm x 28 mm x 21 mm
Dimmable
IO-Link controlled
Housing material
Metal
Housing quality
AL
Function
Linear light
Protection class
IP50
Beam angle
medium beam 20-40°
Key Features
Protection class
IP50
In Stock
Price Group
G1
List Price
€525.40
home
Turck-Shop
Products
Others
WLS28PXRGBW570L25DXKQ
Item Total
€525.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support