Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DX80N2Q45VTPD NB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radio Transmission System Base Unit for Serial Sensors
DX80N2Q45VTPD NB
Order ID no. 3811846
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
Internal (wire loop)
Communication protocol
1-wire-serial
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
62,7 mm x 44,5 mm x 110,4 mm
Electrical connection
Connector
Frequency band
2.4-GHz ISM band
Frequency range
2.402…2.483 GHz
Function
Vibration sensor
Housing material
Plastic
Housing quality
Lexan, PBT
Input type
Vibration/temperature
Max. range (mm)
1000000
Operating voltage
DC
Protection class
IP67
Runs with battery
Yes
Special features
wireless
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
393,10 €
home
Turck-Shop
Products
Others
DX80N2Q45VTPD NB
Item Total
393,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support