Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
R45C-K-IQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
IO-Link to analog current converter
R45C-K-IQ
Order ID no. 3812257
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, cULus, UKCA
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVC
Operating voltage
DC
Protection class
IP67, IP68
Runs with battery
No
home
Turck-Shop
Products
Others
R45C-K-IQ
Key Features
Protection class
IP67, IP68
In Stock
Price Group
F3
List Price
135,60 €
Item Total
135,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support