Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30PTAMGRY3Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K30PTAMGRY3Q
Order ID no. 3812266
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
54,5 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO/NC (NO pre-set)
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
K30PTAMGRY3Q
In Stock
Price Group
F3
List Price
145,70 €
Item Total
145,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support