Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K30PTAMGRY3QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30PTAMGRY3QP
Order ID no. 3812270
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
41 mm
Dimmable
Programmable
Housing material
Plastic
Housing quality
PC
Light type
RGB
Function
Touch button
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO/NC (NO pre-set)
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
K30PTAMGRY3QP
In Stock
Price Group
F3
List Price
€145.70
Item Total
€145.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support