Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TLF100P4QP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
TLF100P4QP
Order ID no. 3812297
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Dimensions (L x W x H)
190 mm x 100 mm x 42,2 mm
Dimmable
No
Electrical connection
Cable with connector
Light type
RGB
Protection class
IP69K
Key Features
Protection class
IP69K
In Stock
Price Group
F3
List Price
282,10 €
home
Turck-Shop
Products
Others
TLF100P4QP
Item Total
282,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support