Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
HLS28XW570XQ | TURCK - Your Global Automation Partner
LED Linear Light In the Metal Housing
HLS28XW570XQ
Order ID no. 3812453
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
652 mm
Electrical connection
Connector
Function
Linear light
Housing material
Metal
Housing quality
AL
Light type
White
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
378,90 €
home
Turck-Shop
Products
Others
HLS28XW570XQ
Item Total
378,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support