Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TL70P1AKQ | TURCK - Your Global Automation Partner
LED signal light Modular signal tower
TL70P1AKQ
Order ID no. 3812468
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Cylindrical/Smooth
Dimmable
Yes
Electrical connection
Connector
Function
Tower light
Housing material
Plastic
Housing quality
PC
Light type
RGB
Protection class
IP65
Volume (dB)
92 dB
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
TL70P1AKQ
In Stock
Price Group
F3
List Price
316,60 €
Item Total
316,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support