Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TTR550RPSA9T-2.0Q3-CTR | TURCK - Your Global Automation Partner
Photoelectric Sensor
TTR550RPSA9T-2.0Q3-CTR
Order ID no. 3812592
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
2
Cascadable
No
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
550 mm x 12 mm x 18,6 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
120
Number of beams
9
Operating mode
Diffuse
Optical resolution (mm)
54
Output function
PNP
Protection class
IP50
Switching element function
NC contact
Wavelength (nm)
940
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
318,70 €
home
Turck-Shop
Products
Others
TTR550RPSA9T-2.0Q3-CTR
Item Total
318,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support