Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PTCD4SQ2PS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50PTCD4SQ2PS
Order ID no. 3812690
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
Modbus RTU, RS485
Connector type
M12 x 1
Design
With display
Dimensions (L x W x H)
37 mm
Dimmable
Programmable
Electrical connection
Cable with connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Switching element function
Programmable
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
262,70 €
home
Turck-Shop
Products
Others
K50PTCD4SQ2PS
Item Total
262,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support