Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PTAMRGB7AQP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
K50PTAMRGB7AQP
Order ID no. 3812779
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Dimensions (L x W x H)
69,6 mm
Dimmable
Programmable
Electrical connection
Cable with connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Light type
RGB
Operating voltage
DC
Protection class
IP67, IP69K
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
229,60 €
K50PTAMRGB7AQP
Products
Item Total
229,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support