Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PTALRGB7AQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
K50PTALRGB7AQ
Order ID no. 3812781
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Dimensions (L x W x H)
80,6 mm
Dimmable
Programmable
Electrical connection
Connector
Function
Touch button
Housing material
Plastic
Housing quality
PC
Light type
RGB
Operating voltage
DC
Protection class
IP67, IP69K
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
226,80 €
home
Turck-Shop
Products
Others
K50PTALRGB7AQ
Item Total
226,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support