Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S22RMTFBGHQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Placement Sensor
S22RMTFBGHQ
Order ID no. 3813196
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Communication protocol
BannerBus (Pro Editor compatible)
Connector type
M12 x 1
Electrical connection
Connector
Function
Touch button
Light type
RGB
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67, IP69K
Switching element function
NC contact
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
76,80 €
home
Turck-Shop
Products
Others
S22RMTFBGHQ
Item Total
76,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support