Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50RF-8060-SDQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Radar Sensor
K50RF-8060-SDQ
Order ID no. 3813280
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-40
Antenna connection
Internal, planar
Beam angle
80° x 60°
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
76 mm x 50 mm x 23,1 mm
Electrical connection
Connector
Frequency band
F band, ISM region
Frequency range
60.5 GHz
Function
Distance measurement
Function
Proximity switch
Housing material
Plastic
Housing quality
PC
Max. range (mm)
2500
Operating mode
Time-of-Flight
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP67
Setting option
Remote Teach, Vision Software and Firmware
Switching element function
NO/NC programmable
home
Turck-Shop
Products
Others
K50RF-8060-SDQ
Key Features
Protection class
IP67
Item Total
301,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
301,40 €