Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q2XABR-Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q2XABR-Q5
Order ID no. 3813320
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
11,3 mm x 8 mm x 26 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor - receiver
Housing material
Plastic
Housing quality
ABS, PC
Max. range (mm)
3000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
103,30 €
home
Turck-Shop
Products
Others
Q2XABR-Q5
Item Total
103,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support