Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q2XRNR-Q3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q2XRNR-Q3
Order ID no. 3813321
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
11,3 mm x 8 mm x 26 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor - receiver
Housing material
Plastic
Housing quality
ABS, PC
Max. range (mm)
3000
Operating mode
Receiver
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Crosstalk protection, Miniature
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
103,30 €
home
Turck-Shop
Products
Others
Q2XRNR-Q3
Item Total
103,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support