Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K50PCLAQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Signal Light
K50PCLAQ
Order ID no. 3813342
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Acoustic signal
Key adjustable
Cascadable
No
Communication protocol
BannerBus (Pro Editor compatible)
Electrical connection
Connector
Connector type
M12 x 1
Design
Cylinder, threaded
Dimensions (L x W x H)
48 mm
Dimmable
No
Housing material
Plastic
Housing quality
PC
Input type
Bimodal (PNP/NPN)
Volume (dB)
92 dB
Protection class
IP67, IP69K
Key Features
Protection class
IP67, IP69K
In Stock
Price Group
F3
List Price
€118.80
home
Turck-Shop
Products
Others
K50PCLAQ
Item Total
€118.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support