Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
R45C-RSDW-UQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Converter Discrete to Modbus
R45C-RSDW-UQ
Order ID no. 3813500
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, cULus, UKCA
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVC
Input type
Bimodal (PNP/NPN)
Operating voltage
DC
Output type
0…10 V
Protection class
IP67, IP68
Runs with battery
No
Key Features
Protection class
IP67, IP68
In Stock
Price Group
F3
List Price
154,10 €
home
Turck-Shop
Products
Others
R45C-RSDW-UQ
Item Total
154,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support