- Ambient temperature max. (°C)
- 65
- Ambient temperature min. (°C)
- -40
- Antenna connection
- Internal, planar
- Approvals
- CE, UKCA, UL Listed
- Communication protocol
- IO-Link
- Connector type
- M12 x 1
- Design
- Rectangular with thread
- Dimensions (L x W x H)
- 64,3 mm x 50 mm x 63,6 mm
- Electrical connection
- Connector
- Frequency band
- F band, ISM region
- Frequency range
- 122…123 GHz
- Function
- Distance measurement
- Function
- Proximity switch
- Housing material
- Plastic
- Housing quality
- PBT
- Max. range (mm)
- 15000
- Operating voltage
- DC
- Output function
- PNP/NPN, analog output
- Protection class
- IP67
- Setting option
- Push Button, Vision Software and Firmware
- Switching element function
- NO/NC programmable