Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DES4-M81-D | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology Accessories
DES4-M81-D
Order ID no. 3814475
home
Home
Loading...
Technical Data
Downloads
Accessory type
Connection Cable
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.2
Operating voltage
AC/DC
Power supply connectivity
M12
Protection class
IP65
Key Features
Protection class
IP65
DES4-M81-D
Products
In Stock
Price Group
F3
List Price
76,50 €
Item Total
76,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support