Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
R45C-MII-IIQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Converter Modbus to Analog
R45C-MII-IIQ
Order ID no. 3814535
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, cULus, UKCA
Cascadable
No
Communication protocol
Modbus RTU
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Housing quality
PVC
Input type
4…20 mA
Operating voltage
DC
Output type
Modbus RTU (RS485)
Protection class
IP67, IP68
Runs with battery
No
Key Features
Protection class
IP67, IP68
In Stock
Price Group
F3
List Price
225,40 €
R45C-MII-IIQ
Products
Item Total
225,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support