Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DXM1200-X2R3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Network Controller
DXM1200-X2R3
Order ID no. 3814990
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Antenna connection
RP-SMA female connector
Runs with battery
No
Communication protocol
RS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
50,9 mm x 90,8 mm x 170,5 mm
Frequency band
2.4-GHz ISM band
Frequency range
2.402 - 2.483 GHz
Housing material
Plastic
Housing quality
PC
Function
Star topology
Operating voltage
DC
Output function
PNP/NPN, analog output
Protection class
IP67
Max. range (mm)
3200000
Switching element function
Programmable
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€780.00
home
Turck-Shop
Products
Others
DXM1200-X2R3
Item Total
€780.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support