Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DXMR90-X1E | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Network Controller
DXMR90-X1E
Order ID no. 3816473
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Antenna connection
No radio participant
Approvals
CE, UKCA
Runs with battery
No
Cascadable
Yes
Communication protocol
RS485, Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
16 mm x 121,7 mm x 63,5 mm
Housing material
Plastic
Housing quality
PC
Operating voltage
DC
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€645.00
home
Turck-Shop
Products
Others
DXMR90-X1E
Item Total
€645.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support