Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
K100PDBLRGBKAQ | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED signal light Matrix LED Display
K100PDBLRGBKAQ
Order ID no. 3817531
home
Home
Loading...
Technical Data
Downloads
Acoustic signal
Key adjustable
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Communication protocol
IO-Link
Connector type
M12 x 1
Design
Dome
Dimensions (L x W x H)
173,3 mm
Dimmable
Programmable
Electrical connection
Connector
Function
LED matrix display
Housing material
Plastic
Housing quality
PC
Input type
Communication protocol
Light type
RGB
Operating voltage
DC
Protection class
IP69K
Volume (dB)
101 dB
home
Turck-Shop
Products
Others
K100PDBLRGBKAQ
Key Features
Protection class
IP69K
In Stock
Price Group
F3
List Price
445,10 €
0
Item Total
445,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support