Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BC-M12M4-G22-2-HF20 | TURCK - Your Global Automation Partner
Anschlussleitung;Bemessungsspannung: 30 VDC, 4A;Stecker, M12X1, gerade, 4-polig;Leitungsmantel: PVC,
BC-M12M4-G22-2-HF20
Order ID no. 3818232
home
Home
Loading...
home
Turck-Shop
Products
Others
BC-M12M4-G22-2-HF20
In Stock
Price Group
F3
List Price
34,20 €
Item Total
34,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support