Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC-M12F4A-M12M4-G22-15-HF20 | TURCK - Your Global Automation Partner
Verbindungsleitung;Bemessungsspannung: 30 VDC, 4A;Stecker und Kupplung, M12X1, gewinkelt, 4-polig;Le
BC-M12F4A-M12M4-G22-15-HF20
Order ID no. 3818266
home
Home
Loading...
In Stock
Price Group
F3
List Price
151,80 €
home
Turck-Shop
Products
Others
BC-M12F4A-M12M4-G22-15-HF20
Item Total
151,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support