Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC-M8M4-G24-10-HF20 | TURCK - Your Global Automation Partner
Anschlussleitung;Bemessungsspannung: 30 VDC, 4A;Stecker, M8X1, gerade, 4-polig;Leitungsmantel: PVC,
BC-M8M4-G24-10-HF20
Order ID no. 3818283
In Stock
home
Turck-Shop
Products
Others
BC-M8M4-G24-10-HF20
Price Group
F3
List Price
97,00 €
Item Total
97,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support