Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
BC-M8F4-G24-8-HF20 | TURCK - Your Global Automation Partner
Anschlussleitung;Bemessungsspannung: 30 VDC, 4A;Kupplung, M8X1, gerade, 4-polig;Leitungsmantel: PVC,
BC-M8F4-G24-8-HF20
Order ID no. 3818288
In Stock
home
Turck-Shop
Products
Others
BC-M8F4-G24-8-HF20
Price Group
F3
List Price
82,20 €
Item Total
82,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support