Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BC-M8F4A-M8M4-G24-10-HF20 | TURCK - Your Global Automation Partner
Verbindungsleitung;Bemessungsspannung: 30 VDC, 4A;Stecker und Kupplung, M8X1, gewinkelt, 4-polig;Lei
BC-M8F4A-M8M4-G24-10-HF20
Order ID no. 3818307
home
Home
Loading...
home
Turck-Shop
Products
Others
BC-M8F4A-M8M4-G24-10-HF20
In Stock
Price Group
F3
List Price
115,30 €
Item Total
115,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support