Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1-Q6.5-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-Q6.5-Y1
Order ID no. 4004000
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
20,2 mm x 17,2 mm x 6,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP GR-20
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP GR-20
Rated switching distance (mm)
1
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
46,30 €
Item Total
46,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI1-Q6.5-Y1
Contact Support